Title Information
Package Description PDIP 61.70x15.24x3.80 mm 2.54mm Pitch
Package Status Active
Package Type PDIP
Class PLASTIC
Package Code PDG48
Category G
Lead Count 48
Pb (Lead) Free Yes
Length 61.7mm
Pb Free Category e3 Sn
Width 15.24mm
Thickness 3.8mm
Peak Reflow Temp 260.00°C
Pitch 2.54mm
Package Carrier Tube
Pkg. Dimensions (mm) 61.7 x 15.24 x 3.8

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 39 KB
Product Change Notice PDF 298 KB
3 items