Title Information
Package Name P5.064A
Package Previous Code PBF
Package Description 5 LEAD SOT-23
Package Status Active
Package Type SOT23
Class PLASTIC
Package Code PBF
Category PLASTIC
Lead Count 5
Pb (Lead) Free Yes
Length 2.9mm
Width 1.6mm
Thickness 0mm
Pitch 0.95mm
Pkg. Dimensions (mm) 2.90 x 1.60 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 92 KB
1 item