Title | Information |
---|---|
Package Description | VFQFPN 6.00x6.00x0.90 mm 0.40mm Pitch |
Package Status | Active |
Package Type | VFQFPN |
Class | PLASTIC |
Package Code | NDG48 |
Category | G |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 6mm |
Pb Free Category | e3 Sn |
Width | 6mm |
Thickness | 0.9mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.4mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 6.0 x 6.0 x 0.9 |
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 195 KB | |
Package Outline Drawing | PDF 193 KB | |
Package Outline Drawing | PDF 197 KB | |
Package Outline Drawing | PDF 193 KB | |
Package Outline Drawing | PDF 198 KB | |
Package Outline Drawing | PDF 130 KB | |
Package Outline Drawing | PDF 192 KB | |
Certificate | PDF 170 KB | |
8 items
|