Title Information
Package Name M8.118
Package Previous Code MRK
Package Description MSOP 3.0 x 3.0 x 0.85 mm 0.65mm Pitch
Package Status Active
Package Type MSOP
Class PLASTIC
Package Code MRK
Category G
Lead Count 8
Pb (Lead) Free Yes
Length 3mm
Pb Free Category e3 Sn
Width 3mm
Thickness 0.85mm
Peak Reflow Temp 260.00°C
Pitch 0.65mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.85

Documentation

Type Title Date
Package Outline Drawing PDF 107 KB
1 item