Title Information
Package Name M20.3
Package Previous Code MHN
Package Description 20 LEAD SOIC (300MIL)
Package Status Active
Package Type SOICW
Class PLASTIC
Package Code MHN
Category PLASTIC
Lead Count 20
Pb (Lead) Free Yes
Length 12.85mm
Width 7.52mm
Thickness 0mm
Pitch 1.27mm
Pkg. Dimensions (mm) 12.85 x 7.52 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 90 KB
1 item