Title Information
Package Description LGA 5.00x5.00x0.80 mm 0.50mm Pitch
Package Status Active
Package Type LGA
Class PLASTIC
Package Code LEG32
Category G
Lead Count 32
Pb (Lead) Free Yes
Length 5mm
Pb Free Category e3 Sn
Width 5mm
Thickness 0.8mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 5.0 x 5.0 x 0.8

Documentation

Type Title Date
Package Outline Drawing PDF 56 KB
1 item