Title Information
Package Name L28.6X6
Package Previous Code LDD
Package Description 28 LEAD QFN 6X6
Package Status Active
Package Type QFN
Class PLASTIC
Package Code LDD
Category PLASTIC
Lead Count 28
Pb (Lead) Free Yes
Length 5.99mm
Width 5.99mm
Thickness 0.9mm
Pitch 0.65mm
Pkg. Dimensions (mm) 5.99 x 5.99 x 0.90

descriptionDocumentation

Title language Type Format File Size Date
Other
l28.6x6: 28 Lead Quad Flat No-Lead Plastic Package Package Outline Drawing PDF 479 KB