Title Information
Package Description CLCC 2.5 X2.0 MM XO
Package Status Active
Package Type CLCC
Class HERMET
Package Code JD4
Category G
Lead Count 4
Pb (Lead) Free Yes
Length 2.5mm
Pb Free Category e3 Sn
Width 2mm
Thickness 0.8mm
Pitch 0.75mm
Package Carrier CUTR
Pkg. Dimensions (mm) 2.5 x 2 x .8

Documentation

Type Title Date
Package Outline Drawing PDF 56 KB
1 item