Title Information
Package Description FCBGA 21.00x21.00x3.34 mm 1.00mm Pitch
Package Status Active
Package Type FCBGA
Class PLASTIC
Package Code HR400
Category RoHS
Lead Count 400
Pb (Lead) Free No
Length 21mm
Pb Free Category e1 SnAgCu
Width 21mm
Thickness 3.34mm
Peak Reflow Temp 245.00°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 21.0 x 21.0 x 3.34

Documentation

Type Title Date
Package Outline Drawing PDF 193 KB
1 item