Title Information
Package Name T12.C
Package Previous Code H6G
Package Description 12 LD METAL CAN (TO-8)
Package Status Active
Package Type CAN
Class HERMETIC
Package Code H6G
Category HERMETIC
Lead Count 12
Pb (Lead) Free Yes
Length 0mm
Width 15.24mm
Thickness 0mm
Pitch 10.16mm
Pkg. Dimensions (mm) 0.00 x 15.24 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 99 KB
1 item