Title Information
Package Description PGA 29.46x29.46x3.68 mm 2.54mm Pitch
Package Status Active
Package Type PGA
Class HERMET
Package Code GU68
Category NP
Lead Count 68
Pb (Lead) Free No
Length 29.46mm
Pb Free Category e0
Width 29.46mm
Thickness 3.68mm
Peak Reflow Temp 240.00°C
Pitch 2.54mm
Package Carrier Tray
Pkg. Dimensions (mm) 29.46 x 29.46 x 3.68

Documentation

Type Title Date
Product Change Notice PDF 179 KB
1 item