Title Information
Package Name F22.4
Package Previous Code FGA
Package Description 22 LD CERDIP
Package Status Active
Package Type CERDIP
Class HERMETIC
Package Code FGA
Category HERMETIC
Lead Count 22
Pb (Lead) Free Yes
Length 27.18mm
Width 9.65mm
Thickness 0mm
Pitch 2.54mm
Pkg. Dimensions (mm) 27.18 x 9.65 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 14 KB
1 item