Title Information
Package Description FCBGA 29.00x29.00x3.50 mm 1.00mm Pitch
Package Status Active
Package Type FCBGA
Class PLASTIC
Package Code BLG784
Category G
Lead Count 784
Pb (Lead) Free Yes
Length 29mm
Pb Free Category e1 SnAgCu
Width 29mm
Thickness 3.5mm
Peak Reflow Temp 245.00°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 29.0 x 29.0 x 3.5