Title Information
Package Description PBGA 15.00x15.00x2.15 mm 1.27mm Pitch
Package Status Active
Package Type PBGA
Class PLASTIC
Package Code BGG121
Category G
Lead Count 121
Pb (Lead) Free Yes
Length 15mm
Pb Free Category e1 SnAgCu
Width 15mm
Thickness 2.15mm
Peak Reflow Temp 260.00°C
Pitch 1.27mm
Package Carrier Tray
Pkg. Dimensions (mm) 15.0 x 15.0 x 2.15

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 132 KB
2 items