Title Information
Package Description PBGA 27.00x27.00x2.00 mm 1.27mm Pitch
Package Status Active
Package Type PBGA
Class PLASTIC
Package Code BG272
Category 240
Lead Count 272
Pb (Lead) Free No
Length 27mm
Pb Free Category e0
Width 27mm
Thickness 2mm
Peak Reflow Temp 225.00°C
Pitch 1.27mm
Package Carrier Reel
Pkg. Dimensions (mm) 27.0 x 27.0 x 2.0

descriptionDocumentation

Title language Type Format File Size Date
PCNs & PDNs
PCN# : A0704-02 New Die Attach Material for CABGA-256, FPBGA-96/208, CVBGA-52/56, PBGA-119/272/416 Product Change Notice PDF 177 KB
PCN# : A-0610-01 Transfer of IDT Penang Assembly to AIT Product Change Notice PDF 174 KB
PCN# A-0607-05 Green Mold Compound KMC3580 for BGA Product Change Notice PDF 194 KB
Other
BG PACKAGE OUTLINE 27.0 X 27.0 mm BODY PBGA Package Outline Drawing PDF 251 KB
BG272 IPC 1752-1 v1.01 Class 4 (MCD) Materials Composition Declaration PDF 1 KB
BG272 IPC-1752-2 v1.01 Class 6 (MCD) Materials Composition Declaration PDF 1 KB