Title Information
Package Description PBGA 14.00x22.00x2.15 mm 1.27mm Pitch
Package Status Active
Package Type PBGA
Class PLASTIC
Package Code BG119
Category 240
Lead Count 119
Pb (Lead) Free No
Length 14mm
Pb Free Category e0
Width 22mm
Thickness 2.15mm
Peak Reflow Temp 225.00°C
Pitch 1.27mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 14.0 x 22.0 x 2.15

Documentation

Type Title Date
Package Outline Drawing PDF 162 KB
Product Change Notice PDF 177 KB
Product Change Notice PDF 120 KB
Product Change Notice PDF 174 KB
Product Change Notice PDF 194 KB
5 items