Evaluation Board for Wireless Power Transmitter P9036
The P9036 evaluation board serves to demonstrate the features and performance of the P9036 wireless power charging solution for base stations with a TX-A6 coil...
The IDT P9036 is a highly-integrated single-chip WPC-compliant wireless power transmitter IC for power transmitter design A6. The device operates with a 12V (±5%) adaptor, and supplies an integrated half-bridge inverter for DC/AC conversion. It controls the transferred power by modulating the switching frequency of the half-bridge inverter from 115kHz to 205kHz at a fixed 50% duty cycle as specified by the WPC specification for an “A6” transmitter. It contains logic circuits required to demodulate and decode WPC-compliant message packets sent by the mobile device to adjust the transferred power.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.68 MB | |
Application Note | PDF 3.74 MB | |
End Of Life Notice | PDF 552 KB | |
Product Change Notice | PDF 533 KB | |
Product Brief | PDF 1.43 MB | |
5 items
|
The P9036 evaluation board serves to demonstrate the features and performance of the P9036 wireless power charging solution for base stations with a TX-A6 coil...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Description
IDT offers the industry's most integrated and advanced wireless power transmitter solutions for magnetic inductance-based applications. IDT has pioneered this market by introducing the world's first true single-chip wireless power transmitter IC and the industry's first multi-mode capable single-chip wireless power receiver IC. This video introduces IDT's rich portfolio of inductive charging transmitter ICs and solutions. These solutions address various transmit coil and input voltage configurations. Presented by Jack Deans, Field Applications Manager, Integrated Device Technology, Inc. Learn more about visit Renesas's IDT offers the industry's most integrated and advanced wireless power transmitter solutions for magnetic inductance-based applications. IDT has pioneered this market by introducing the world's first true single-chip wireless power transmitter IC and the industry's first multi-mode capable single-chip wireless power receiver IC. This video introduces IDT's rich portfolio of inductive charging transmitter ICs and solutions. These solutions address various transmit coil and input voltage configurations. Presented by Jack Deans, Field Applications Manager, Integrated Device Technology, Inc. Learn more about IDT's wireless power solutions at Wireless Power page.
Transcript