Overview

Description

The MK712 Touch Screen Controller IC provides all the screen drive, A to D converter and control circuits to easily interface to 4-wire analog resistive touch screens. The IC continually monitors the screen waiting for a touch. In this mode, the supply current is typically 0.5

Features

  • Packaged in 28-pin SSOP (150 mil) or 28-pin SOIC (300 mil)
  • Industrial (-30°C to +70°C), commercial (0 to +70°C), and automotive (-35°C to +85°C) temperature ranges
  • Available in Pb (lead) free package
  • Fully integrated, lowest power solution
  • Low standby current of 0.5

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 465 KB
Product Change Notice PDF 361 KB
End Of Life Notice PDF 68 KB
Product Change Notice PDF 676 KB
Product Change Notice PDF 578 KB
End Of Life Notice PDF 388 KB
Application Note PDF 82 KB
7 items

Design & Development

Models