Overview

Description

The LDS6204 PureTouch® capacitive touch sensor IC is a highly accurate solution for capacitive touch sensor applications, supporting a wide variety of possible touch input types including buttons, scroll wheels, and sliders. The device contains 8 capacitive sensor input pins and supports enhanced functionality including proximity-sensing and power-on touch detection.

Features

  • 8 touch sensor channels
  • 2ms update rate per active sensor
  • Built-in Slider/Scroll Support
  • Configurable hysteresis and debounce
  • 1.65-5.5v supply voltage
  • <125uW (full power), <50uW (low power)
  • I2C compatible serial I/F with VDDIO
  • Power on touch detection
  • Enhanced proximity sensing
  • TQFN and SOIC packages available

Comparison

Applications

Documentation

Design & Development

Models