The LDS6202 PureTouch® capacitive touch sensor IC is a highly accurate solution for capacitive touch sensor applications, supporting a wide variety of possible touch input types including buttons, scroll wheels, and sliders. The device contains 4 capacitive sensor input pins and supports enhanced functionality including proximity-sensing and power-on touch detection.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 769 KB | |
End Of Life Notice | PDF 550 KB | |
End Of Life Notice | PDF 547 KB | |
Other | PDF 19 KB | |
Flyer | PDF 602 KB | |
Device Errata | PDF 39 KB | |
6 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
SOIC | 16 | I | Yes | Reel | ||
I | No | Reel |