Overview

Description

IDT954310 follows the Intel CK410M-compliant clock specification. This clock synthesizer provides a single chip solution for next generation P4 Intel processors and Intel chipsets. IDT954310 is driven with a 14.318MHz crystal.

Features

  • 2 - 0.7V current-mode differential CPU pairs
  • 1 - 0.7V current-mode differential PCIEX/PEREQ#
  • selectable pair6 - 0.7V current-mode differential PCIEX pairs
  • 1 - 0.7V current-mode differential CPU_ITP/PCIEX selectable pairs
  • 1 - 0.7V current-mode differential SATA pair
  • 1 - 0.7V current-mode differential
  • LCDCLK/PCIEX/27MHz selectable pair4 - PCI (33MHz)
  • 2 - PCICLK_F, (33MHz) free-running
  • 1 - USB, 48MHz
  • 1 - DOT, 96MHz, 0.7V current differential pair
  • 2 - REF, 14.318MHz

Comparison

Applications

Documentation

Design & Development

Models