Overview

Description

IDT954270 is a CK410M Compliant clock synthesizer. IDT954270 provides a single-chip solution for mobile systems built with Intel P4-M processors and Intel mobile chipsets. IDT954270 is driven with a 14.318MHz crystal and generates CPU outputs up to 400MHz. It provides the tight ppm accuracy required by Serial ATA and SRC.

Features

  • 2 - 0.7V differential low power push pull CPU pairs
  • 3 - 0.7V differential low power push pull SRC pairs
  • 1 - 0.7V differential low power push pull CPU/SRC
  • selectable pair1 - 0.7V differential low power push pull SATA pair
  • 1 - 0.7V differential low power push pull 27MHz/
  • LCDCLK selectable pair4 - PCI (33MHz)
  • 1 - PCICLK_F, (33MHz) free-running
  • 1 - USB, 48MHz
  • 1 - DOT, 96MHz, 0.7V differential low power push pull
  • 1 - REF, 14.318MHz

Comparison

Applications

Documentation

Type Title Date
End Of Life Notice PDF 125 KB
Product Change Notice PDF 361 KB
End Of Life Notice PDF 125 KB
End Of Life Notice PDF 122 KB
Other PDF 61 KB
Product Change Notice PDF 201 KB
6 items

Design & Development

Models