Overview

Description

Ceramic, seam-sealed, SMD, crystal for use with IDT’s VCXO-based Synchronization PLLs.

Features

  • Frequency: 25.000 MHz
  • Resonance Mode: Fundamental
  • Frequency Tolerance @ 25°C: ±10 PPM
  • Operating Temperature Range (TOPR): -40°C ~ +85°C

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 167 KB
1 item

Design & Development

Models