Overview

Description

The EL7535 is a high-efficiency 350mA synchronous step-down PWM regulator in a tiny MSOP10 package. The internal compensation makes it possible for these full-featured converters to occupy less than 0.18in2 of PCB area with all components on one side.

Features

  • Internally compensated voltage mode controller
  • Up to 94% efficiency
  • Overcurrent and over-temperature protection
  • Pb-free plus anneal available (RoHS compliant)

Applications

Applications

  • PDA and pocket PC computers
  • Barcode readers
  • Cellular phones
  • Portable instruments
  • Li-ion battery powered devices
  • Small form factor (SFP) modules

Documentation

Type Title Date
Manual - Development Tools PDF 283 KB
Datasheet PDF 555 KB
2 items

Design & Development

Related Boards & Kits

Boards & Kits