-------- PROJECT GENERATOR --------
PROJECT NAME :	H8_to_RX_Project
PROJECT DIRECTORY :	C:\Workspace_Evaluation_RX\H8_to_RX_Project\H8_to_RX_Project
CPU SERIES :	RX600
CPU TYPE :	Other
TOOLCHAIN NAME :	Renesas RX Standard Toolchain
TOOLCHAIN VERSION :	1.0.0.0
GENERATION FILES :
    C:\Workspace_Evaluation_RX\H8_to_RX_Project\H8_to_RX_Project\dbsct.c
        Setting of B,R Section
    C:\Workspace_Evaluation_RX\H8_to_RX_Project\H8_to_RX_Project\typedefine.h
        Aliases of Integer Type
    C:\Workspace_Evaluation_RX\H8_to_RX_Project\H8_to_RX_Project\lowlvl.src
        Program of Low level
    C:\Workspace_Evaluation_RX\H8_to_RX_Project\H8_to_RX_Project\lowsrc.c
        Program of I/O Stream
    C:\Workspace_Evaluation_RX\H8_to_RX_Project\H8_to_RX_Project\sbrk.c
        Program of sbrk
    C:\Workspace_Evaluation_RX\H8_to_RX_Project\H8_to_RX_Project\intprg.c
        Interrupt Program
    C:\Workspace_Evaluation_RX\H8_to_RX_Project\H8_to_RX_Project\vecttbl.c
        Initialize of Vector Table
    C:\Workspace_Evaluation_RX\H8_to_RX_Project\H8_to_RX_Project\vect.h
        Definition of Vector
    C:\Workspace_Evaluation_RX\H8_to_RX_Project\H8_to_RX_Project\resetprg.c
        Reset Program
    C:\Workspace_Evaluation_RX\H8_to_RX_Project\H8_to_RX_Project\H8_to_RX_Project.c
        Main Program
    C:\Workspace_Evaluation_RX\H8_to_RX_Project\H8_to_RX_Project\lowsrc.h
        Header file of I/O Stream file
    C:\Workspace_Evaluation_RX\H8_to_RX_Project\H8_to_RX_Project\sbrk.h
        Header file of sbrk file
    C:\Workspace_Evaluation_RX\H8_to_RX_Project\H8_to_RX_Project\stacksct.h
        Setting of Stack area
START ADDRESS OF SECTION :
 H'1000	B_1,R_1,B_2,R_2,B,R,SU,SI
 H'FFFF8000	PResetPRG
 H'FFFF8100	C_1,C_2,C,C$*,D*,P,PIntPRG,W*
 H'FFFFFFD0	FIXEDVECT

* When the user program is executed,
* the interrupt mask has been masked.
* 
* Program start 0x2000.
* RAM start 0xE5000000.

SELECT TARGET :
    RX600 Simulator
DATE & TIME : 2009/08/25 13:35:44