-------- PROJECT GENERATOR --------
PROJECT NAME :	H8_Sample
PROJECT DIRECTORY :	C:\WorkSpace\H8_Sample\H8_Sample
CPU SERIES :	SX
CPU TYPE :	1527
TOOLCHAIN NAME :	Hitachi H8S,H8/300 Standard Toolchain
TOOLCHAIN VERSION :	6.2.1.0
GENERATION FILES :
    C:\WorkSpace\H8_Sample\H8_Sample\dbsct.c
        Setting of B,R Section
    C:\WorkSpace\H8_Sample\H8_Sample\typedefine.h
        Aliases of Integer Type
    C:\WorkSpace\H8_Sample\H8_Sample\lowlvl.src
        Program of Low level
    C:\WorkSpace\H8_Sample\H8_Sample\lowsrc.c
        Program of I/O Stream
    C:\WorkSpace\H8_Sample\H8_Sample\sbrk.c
        Program of sbrk
    C:\WorkSpace\H8_Sample\H8_Sample\iodefine.h
        Definition of I/O Register
    C:\WorkSpace\H8_Sample\H8_Sample\intprg.c
        Interrupt Program
    C:\WorkSpace\H8_Sample\H8_Sample\resetprg.c
        Reset Program
    C:\WorkSpace\H8_Sample\H8_Sample\H8_Sample.c
        Main Program
    C:\WorkSpace\H8_Sample\H8_Sample\lowsrc.h
        Header file of I/O Stream file
    C:\WorkSpace\H8_Sample\H8_Sample\sbrk.h
        Header file of sbrk file
    C:\WorkSpace\H8_Sample\H8_Sample\stacksct.h
        Setting of Stack area
START ADDRESS OF SECTION :
 H'000000400	PResetPRG,PIntPRG
 H'000000800	P,C,C$DSEC,C$BSEC,D
 H'00FF9000	B,R
 H'000FFBE00	S

* When the user program is executed,
* the interrupt mask has been masked.
* 
* ****H8SX/1527 Advanced****

SELECT TARGET :
    H8SX Advanced Simulator
DATE & TIME : 2009/08/17 19:19:18