*************************************************************************** * Renesas RJK0659DPA * * Polarity N-Channel * Ratings 60V/8.000000E-003OHMS/30A * * Date Created Tue Aug 14 23:31:02 2012 * Revision 18 Wed Apr 10 14:20:14 2013 * *************************************************************************** * Model Generated by Transim Technology * Copyright(c) 2011 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. *************************************************************************** * NO WARRANTY. * RENESAS AND ITS SUPPLIER DO NOT AND CANNOT WARRANT THE PERFORMANCE * OR RESULTS YOU MAY OBTAIN BY USING THIS SOFTWARE. * AS TO ANY MATTER INCLUDING WITHOUT LIMITATION NONINFRINGEMENT OF THIRD * PARTY RIGHTS, MERCHANTABILITY, INTEGRATION, SATISFACTORY QUALITY, * OR FITNESS FOR ANY PARTICULAR PURPOSE. *************************************************************************** *This product is supported in Renesas VP! *If you are interested in Renesas VP, please access the following website. *http://www.renesas.com/vp *************************************************************************** .SUBCKT RJK0659DPA DRAIN GATE SOURCE LD DRAIN 5 1.6e-11 RLD2 DRAIN 5 1.00530964914873 RLD1 5 4 2.56e-05 LG GATE 1 1.74208728401224e-09 RLG GATE 1 109.458572267301 LS SOURCE 8 5.31813682746632e-10 RLS2 SOURCE 8 33.414839175907 RLS1 8 7 0.000504180403838465 RDS 7 4 6712595738.39672 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00384812189859197 TC=0.00596837153676564,2.31779452197289E-05 RBD 9 4 0.000843120162216023 TC=0.00596837153676564,2.31779452197289E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 7427764985.51586 CGS 2 6 2.24594e-09 RG 1 2 1.33072 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -30 751.14 + -25 751.14 + -24 751.14 + -23 751.14 + -22 751.14 + -21 751.14 + -20 751.14 + -19 751.14 + -18 751.14 + -17 751.14 + -16 751.14 + -15 751.14 + -14 751.14 + -13 751.14 + -12 751.14 + -11 751.14 + -10 751.14 + -9 751.14 + -8 751.14 + -7 751.14 + -6 751.14 + -5 751.14 + -4 716.472 + -3 681.804 + -2 647.136 + -1 612.468 + 0 577.8 + 0.1 537.4 + 0.2 505.9 + 0.3 480.8 + 0.4 459.7 + 0.5 440.7 + 0.6 422.8 + 0.7 405.6 + 0.8 389.1 + 0.9 373.7 + 1 359.6 + 2 279.5 + 3 241.4 + 4 217.3 + 5 200.2 + 6 187 + 7 176.5 + 8 167.8 + 9 160.4 + 10 154.1 + 11 148.5 + 12 143.5 + 13 139.1 + 14 135.1 + 15 131.4 + 16 128.1 + 17 125.1 + 18 122.2 + 19 119.6 + 20 117.2 + 21 114.9 + 22 112.8 + 23 110.8 + 24 108.9 + 25 107.1 + 30 99.58 + 35 93.8 + 40 89.75 + 45 87.25 + 50 85.78 + 55 84.89 + 60 84.32 .MODEL MINT NMOS(Vto=3.56294012976781 Kp=0.754492e+002 Nfs=550000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + Uo=300 Vmax=5000) .MODEL DBD D(Bv=70.0256 Ibv=1.000000E-002 Rs=1E-6 Is=3.17543799294689e-12 + N=1 M=0.49 VJ=0.61 Fc=0.5 Cjo=1.5272e-09 Tt=4.0838094e-09) .ENDS