One of Xilinx’s latest families of FPGAs is the Virtex® UltraScale+™ HBM. This family is targeted for very high performance applications in computing, storage and networking. It features Xilinx’s highest on-chip memory density, with total on-chip integrated memory up to 500Mb, and high-bandwidth memory (HBM) up to 16GB. It also supports PCIe® Gen4 and transceivers up to 32.75Gb/s.

An FPGA with this level of performance demands a high-current power supply with tight regulation and extremely low jitter clock sources. This winning combination highlights the power devices that Xilinx chose for their own reference design called the VCU128 and recommends two clocking devices that would be an excellent fit for many designs.

Visit the Xilinx Virtex page to learn more.

Key Features:

  •  Digital multi-phase power to deliver up to 125A at 0.85V while meeting the strict specs set forth by the Xilinx® VU37P
  •  Pre-programmed PMICs specifically designed to meet this use case
  •  FemtoClock®NG Universal Translator capable of 1GHz outputs with jitter specs in compliance with Ethernet standards up to 25G

Related Products

Product Description Featured Document Ordering
       
Controller      
ISL68127 Digital Dual Output, 7-Phase Configurable, PWM Controller with PMBus Datasheet Buy/Sample
ISL68301 Scalable Single Output Digital PWM Controller with PMBus Datasheet Buy/Sample
       
Smart Power Stage (SPS)      
ISL99227 Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors Datasheet Buy / Sample
ISL99227B Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors Datasheet Buy / Sample
       
Buck Regulator      
ISL85415 Wide VIN 500mA synchronous buck regulator Datasheet Buy / Sample
ISL80019 Compact Synchronous Buck Regulators Datasheet Buy/Sample
       
PMIC      
ISL91302B Dual/Single Output Power Management IC Datasheet Buy/Sample
ISL91211A Triple Output Power Management IC Datasheet Buy/Sample
       
Frequency Translator      
8T49N241 FemtoClock®NG Universal Frequency Translator Datasheet Buy/Sample

descriptionDocumentation

file_downloadDownloads