Electric power steering is one of the applications that requires ASIL-D*, which must be supported on a system level. Renesas provides the required power management IC (PMIC) and the RH850/P1x microcontroller (MCU) as part of this reference design.
*ASIL: Automotive Safety Integrity Level. ASIL-D is the highest Automotive Safety Integrity Level.
System Benefits
- The high-end RH850 automotive MCU for chassis applications provides a variety of integrated safety features
- The RAA270005 PMIC is designed for the RH850/P1x MCU with various fault diagnoses and monitor functions to support ASIL-D systems to reduce system bill-of-material costs and save on PCB space
- This proven combination of MCU and PMICs shortens R&D cost and time
Image

Related Products
Product | Description | Featured Document | Ordering |
---|---|---|---|
Microcontroller | |||
RH850/P1M | High-end microcomputer for chassis that carries a variegated safety feature and offers relief and safety | Select Document | Contact Sales |
RH850/P1M-E | High-end MCU designed especially for electronic power steering systems that supports the CAN-FD communication standard | Select Document | Contact Sales |
PMIC | |||
RAA270005KFP | General Purpose Power Management IC | Datasheet | Contact Sales |
MOSFET | |||
NP180N04TUK | N-Channel Single Power MOSFET 40V, 180A, 1.05mOhm, MP-25ZT/7-pin, TO-263 for Automotive | Datasheet | Contact Sales |
NP179N04TUK | 40V, 180A N-Channel Power MOSFET | Datasheet | Contact Sales |
NP110N04PUK | N-Channel Single Power MOSFET 40V, 110A, 1.4mOhm, MP-25ZP/TO-263 for Automotive | Datasheet | Contact Sales |
NP109N04PUK | N-Channel Single Power MOSFET 40V, 110A, 1.75mOhm, MP-25ZP/TO-263 for Automotive | Datasheet | Contact Sales |
NP100N04PUK | N-Channel Single Power MOSFET 40V, 100A, 2.3mohm, MP-25ZP/TO-263 for Automotive | Datasheet | Contact Sales |
NP89N04PUK | N-Channel Single Power MOSFET 40V, 90A, 2.95mOhm, MP-25ZP/TO-263 for Automotive | Datasheet | Contact Sales |
NP89N04PDK | 40V, 90A N-Channel Power MOSFET | Datasheet | Contact Sales |
NP90N04VUK | N-Channel Single Power MOSFET 40V, 90A, 2.8mOhm, MP-3ZP/TO-252 for Automotive | Datasheet | Contact Sales |
NP90N04VDK | N-Channel Single Power MOSFET 40V, 90A, 2.8mOhm, MP-3ZP/TO-252 for Automotive | Datasheet | Contact Sales |
NP90N04VLK | 40V, 90A N-Channel Power MOSFET | Datasheet | Contact Sales |
RBA160N04AHPF | N-Channel Single Power MOSFET 40V, 160A, MP-25ZU/TO-263-7P-SHL for Automotive | Datasheet | Contact Sales |
RBA250N04AHPF | N-Channel Single Power MOSFET 40V, 250A, MP-25ZU/TO-263-7P-SHL for Automotive | Datasheet | Contact Sales |