Overview

The 48V Auxiliary Inverter solution is a proof of concept 48V motor control solution for Mild Hybrid Electric Vehicles (MHEV) in conjunction with a high-speed position sensor. It includes a Renesas RH850/C1M-A2 microcontroller, IPS2550 inductive position sensor, RAA270000 power management IC, three ISL78434 half-bridge drivers, an ISL78215 12V low-voltage isolated flyback converter, and 100V ANM2 power MOSFETs. This proof of concept is an example of a complete 48V motor control solution for MHEV.

System Benefits

  • 12V/48V dual supply concept with domain isolation
  • Controls a 48V 3-phase BLDC motor
  • Supports shunt based and hall sensor based current sensing
  • Supports cos/sin resolver, inductive sensor for rotor position
  • DC-link voltage measurement
  • Diagnostic and monitoring functions
  • Functional and performance verification proven
Image
48V Auxiliary Inverter

Related Products

Product Description Featured Document Ordering
       
Microcontroller      
RH850/C1M-A2 Microcontroller with G3MH Dual CPU Core, Ideal for HEV/EV Motor Control User's Manual Contact Sales
       
Isolated Flyback Converter      
ISL78215 Improved Industry Standard Single-Ended Current Mode PWM Controller Datasheet Buy/Sample
       
Power Management      
RAA270000KFT Power Management IC (PMIC) for Automotive RH850 MCUs Datasheet Contact Sales
       
Inductive Position Sensor (IPS)      
IPS2550 Inductive Position Sensor for High-Speed Motor Commutation (Automotive) Datasheet Buy/Sample
       
MOSFET      
RBA250N10 N-Channel Power MOSFET 100V, 250A, MP-25ZU/TO-263-7-pin-SHL for Automotive Datasheet Contact Sales
Half-Bridge Driver      
ISL78434 100V Boot, 4A Peak, Half-Bridge Driver with Single PWM J83 Input and Adaptive Dead Time Control Datasheet Buy/Sample

Videos & Training

48V Auxiliary Motor Control Proof of Concept Solution

A cost-effective solution based on resolver-less position sensor concept with reduced chip set, improved levels of functional integration and proven interoperability of all components.

Image
Winning Combos

Winning Combinations for Automotive

Renesas' complementary automotive product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations