Renesas offers a broad range of radiation hardened (rad hard) and single-event effects (SEE) Class V (space level) compliant products for space and harsh environment applications.

Applications

Manufacturing & Test Information

Renesas has an unparalleled track record of providing highly reliable, efficient and accurate radiation hardened power products that achieve the stringent voltage accuracy required for harsh environments.

The low dose rate ionizing dose response of semiconductors has become a key issue in space applications. Renesas is addressing this market with wafer-by-wafer low dose rate acceptance testing as a complement to current high dose rate acceptance testing.

Renesas is one of only a few RHA Defense Logistics Agency (Land and Maritime) QML suppliers. All of Renesas' radiation hardened SMD products are MIL-PRF-38535/QML compliant and are 100% burned in.

Applications

Documentation

Title language Type Format File Size Date Sort descending
Application Notes & White Papers
Reduce Size, Weight and Power of Telecommunication Payload and Satellite Command/Telemetry Subsystems 日本語 White Paper PDF 340 KB
How to Reduce SWaP of Satellite Command and Telemetry Subsystems White Paper PDF 352 KB
Using CAN Bus Serial Communications in Space Flight Applications White Paper PDF 362 KB
Other
Intersil Space Products Brochure Brochure PDF 3.14 MB
Intersil Commercial Lab Services Brochure PDF 364 KB