This solution targets I/O and power ratings and features the Xilinx Kintex-7. Two backplane voltage options are available: 5V to 12V and 5V Only. The 5V to 12V option is usable for backplanes of 5V or 12V (or anything in between). The 5V Only option is usable only for 5V backplanes. The 5V Only option is suggested because this option is frequently less expensive than the 5V to 12V option. Analog or Digital modules are available only with 5V to 12V backplane option.
The suggested component part numbers also list the rated output current and current sharing capability.
POWER | VCCINT/VCCBRAM 1V | VCCAUX/PS18V 1.8V 1 | VCCO 1.5V | |||
---|---|---|---|---|---|---|
BACKPLANE VOLTAGE | Voltage Accuracy | 3% | 3% | 5% | ||
Power Sequence | 1 | 2 | 3 | |||
Low (1.3A) | 1.3A | 0.8A | 1.5A | |||
Med (6.1A) | 6.1A | |||||
High (8.7A) | 8.7A | |||||
Analog Discretes | 5V to 12V | Low (1.3A) | ISL85003, 3A | ISL85003, 3A | ISL85003, 3A | |
Med (6.1A) | ISL9444 2 | |||||
High (8.7A) | ISL9444 2 | |||||
5V Only | Low (1.3A) | ISL80015, 1.5A | ISL80015, 1.5A | ISL80015, 1.5A | ||
Med (6.1A) | ISL8016, 6A, IS | ISL80015, 1.5A | ISL80015, 1.5A | |||
High (8.7A) | ISL8016, 6A, IS x2 3 | ISL80015, 1.5A | ISL80015, 1.5A | |||
Analog Modules | 5V to 12V | Low (1.3A) | ISL8204M, 4A | ISL8204M, 4A | ISL8204M, 4A | |
Med (6.1A) | ISL8201M, 10A | ISL8204M, 4A | ISL8204M, 4A | |||
High (8.7A) | ISL8201M, 10A | ISL8204M, 4A | ISL8204M, 4A | |||
5V Only | Low (1.3A) | ISL8203M, 3/3A | ISL8203M, 3/3A 4 | |||
Med (6.1A) | ISL8203M, 3/3A | ISL8203M, 3/3A 4 | ||||
High (8.7A) | ISL8203M, 3/3A x2 | ISL8203M, 3/3A 4 | ||||
Digital Discretes | 5V to 12V | Low (1.3A) | ZL2102, 6A, IS | ZL2102, 6A, IS | ZL2102, 6A, IS | |
Med (6.1A) | ZL2102, 6A, IS x2 5 | ZL2102, 6A, IS | ZL2102, 6A, IS | |||
High (8.7A) | ZL2102, 6A, IS x2 5 | ZL2102, 6A, IS | ZL2102, 6A, IS | |||
5V Only | Low (1.3A) | No 5V Only Digital Discretes Available | ||||
Med (6.1A) | ||||||
High (8.7A) | ||||||
Digital Modules | 5V to 12V | Low (1.3A) | ZL9006M, 6A, IS | ZL9006M, 6A, IS | ZL9006M, 6A, IS | |
Med (6.1A) | ZL9006M, 10A, IS | ZL9006M, 6A, IS | ZL9006M, 6A, IS | |||
High (8.7A) | ZL9006M, 10A, IS | ZL9006M, 6A, IS | ZL9006M, 6A, IS | |||
5V Only | Low (1.3A) | No 5V Only Digital Modules Available | ||||
Med (6.1A) | ||||||
High (8.7A) |
1 VCCAUX and PS18V rails are tied together on the PCB.
2 The ISL9444 is a suggested component for higher current applications only when an integrated FET switching regulator is not available. One ISL9444 provides 3 outputs.
3 2 parts ISL8016 current sharing.
4 One dual output ISL8203M provides bias for VCCAUX/PS18V and VCCO.
5 Two units of ZL2102 with current sharing for 12 A.
PowerCompass
The PowerCompass™ tool helps you design your power supply in minutes, giving you tools to find Intersil parts that match your requirements, set up multiple rails if needed, perform high-level system analysis and generate reference design files.
PowerCompass supports over 200 FPGAs, including built-in templates for Xilinx FPGA families. You can even save time by importing Xilinx Power Estimator output files to get system efficiency and power dissipation projections.