Renesas has a broad lineup of microcontroller products suitable for microwave ovens. These include RX13T Group of high performance MCU, RL78/L1x Series of LCD MCUs, which are built around a high-performance CPU and integrate a PWM (Pulse Width Modulation) function for IGBT control and A/D converters to handle a variety of sensor inputs, and RX130/RX230 Group, which incorporate a touch detection circuit. Also, recent trend of voice command operation for advanced HMI is realized by the RX651 group.

Image
Microwave Oven (High-End)

Related Products

Block Semiconductor Device Recommended Products Features

Display Control

MCU RX130 Group
RX230 Group
RX651 Group
Enhanced Capacitive Touch function, 5V operation
Enhanced DSP/FPU, Connectivity (USB), HMI (Capacitive Touch ), Security, Low power consumption, 5V
Large-capacity RAM, Connectivity (Ethernet, USB), HMI (LCD), Security, Motor
System Control MCU RX13T Group 32-bit MCU including on-chip FPU, single motor control applications, reduce board area and BOM costs
RL78/L1x Series 16-bit MCU, Segment LCD controller/driver
Sensor Output CMOS Op-amp READ2303G
READ2304G
Full range input/output, high slew rate
Low power consumption, high slew rate

Documentation & Downloads

Title Other Languages Type Format File Size Date
Application Notes & White Papers
R2A20114BFP Application Note 日本語 Application Note PDF 3.05 MB
RL78/G14 Sound Playback/Compression Demonstration for RL78/G14 CPU Board 日本語 Application Note PDF 850 KB
RL78 Family Sound Playback/Compression System (Original ADPCM Codec) M3S-S2-Tiny: Introduction Guide 日本語 Application Note PDF 153 KB
RL78/L12 Utilising Timer PWM for e2studio Application Note PDF 393 KB
RL78/L12 Utilising the Real Time Clock for e2studio Application Note PDF 608 KB
RL78/G14 Setting the Window Comparator 日本語, 简体中文 Application Note PDF 309 KB
R2A20112A Application Note Application Note PDF 224 KB
RL78 Family Notes and Countermeasures Against Noise 日本語, 简体中文 Application Note PDF 230 KB
Power MOS FET APPLICATION NOTE 日本語 Application Note PDF 814 KB
Downloads
- RL78/G14 Sound Playback/Compression Demonstration for RL78/G14 CPU Board 日本語 Sample Code ZIP 6.07 MB
- RL78 Family Sound Playback/Compression System (Original ADPCM Codec) M3S-S2-Tiny: Introduction Guide 日本語 Sample Code ZIP 1.51 MB
- RL78/L12 Utilising Timer PWM for e2studio Sample Code ZIP 473 KB
- RL78/L12 Utilising the Real Time Clock for e2studio Sample Code ZIP 893 KB
- RL78/G14 Setting the Window Comparator 日本語 Sample Code ZIP 402 KB
- RL78/G14群 窗口比较器的使用方法 Sample Code ZIP 566 KB
Tool News
Sound Playback System and Compression Library (Original ADPCM CODEC) M3S-S2-Tiny for the RX Family Revised to V.3.01 Release 00 日本語 Tool News - Release PDF 530 KB
The Sound Playback System and Compression Library M3S-S2-Tiny for the RL78 Family V.3.00 Release 00 Published 日本語 Tool News - Release PDF 317 KB
The Sound Playback System and Compression Library M3S-S2-Tiny for the RX Family Published Tool News - Release PDF 470 KB