Renesas Electronics USB devices support USB applications, from computers and digital home appliances to embedded devices.

What is USB?

The USB (Universal Serial Bus) interface specification was designed to allow various peripheral devices to be connected via standardized connectors. USB offers many useful and convenient features, such as the ability to connect up to 127 devices simultaneously through the use of branching devices referred to as "hubs," and the support for plug-and-play hot swapping.

USB 3.0, the next-generation USB specification was released in 2008, boosting the maximum transfer rate to 5Gbps from 480Mbps. USB 3.0 will offer a myriad of possibilities for applications requiring fast and high-capacity communication while maintaining compatibility with USB 2.0.

The application of USB is increasingly expanding in various fields, from personal computers and digital appliances to audio/video equipment and embedded devices and personal healthcare. Renesas Electronics has supported USB technologies with its lineup of USB products.

Get more information about how Renesas Electronics supports USB.

Image
USB

USB Products

USB ASSPs Lineup
Host (PCI/PCIe) function
USB 3.0 SuperSpeed (5Gbps) μPD720202 | μPD720201
HUB function
USB 3.0 SuperSpeed (5Gbps) μPD720210 | μPD720211
USB 2.0 Hi-Speed (480Mbps) μPD720115
USB Microcontrollers & Microprocessors Lineup
Embedded Host (Host & Peripheral) function
USB 2.0 Hi-Speed (480Mbps) RX700 | RZ | SuperH
Full-Speed (12Mbps) RX600 | RX200 | RX100 | V850 | SuperH | RL78 | R8C
Peripheral function
USB 2.0 Hi-Speed (480Mbps) RX700 | RZ | SuperH
Full-Speed (12Mbps) RX600 | RX200 | RX100 | V850 | SuperH | RL78 | R8C