Overview

Description

One of Xilinx’s newer families of SoCs is the Zynq® UltraScale+™ MPSoC. These devices provide 64-bit processor scalability while combining real-time control with soft and hard engines for graphics, video, waveform, and packet processing. Built on a common real-time processor and programmable logic-equipped platform, three distinct variants include dual application processor (CG) devices, quad application processor and GPU (EG) devices, and video codec (EV) devices, creating unlimited possibilities for applications such as 5G wireless, next generation ADAS, and the Internet of Things (IoT).

An FPGA with this level of performance demands a high-current power supply with tight regulation and extremely low jitter clock sources. This winning combination highlights the clocking that is on the Xilinx reference design ZCU104 and suggested Renesas power solutions.

Visit the power supply solutions page to learn more.

Features

  • Power modules are complete power solutions that reduce design time, lower cost and save board space for your Xilinx® design
  • Meets the transient requirements of high-performance processors and memory cards in power supplies
  • FemtoClock® NG Universal Translator capable of 1GHz outputs with jitter specs in compliance with Ethernet standards up to 25G
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations