Overview

One of Xilinx’s SoC families is the Versal Adaptive Compute Acceleration Platform (ACAP). It contains scalar processing engines, adaptable hardware, intelligent engines (software programmable and hardware adaptable) and Network-On-Chip, and a software programmable infrastructure. This requires precise, adaptable timing and power.

This winning combination highlights the timing solution that Xilinx® used on their reference design and the suggested power devices.

Visit the Versal ACAP page to learn more.

Key Features:

  • Digital multiphase power to deliver up to 165A at 0.78V to meet the strict specs set forth by Xilinx
  • Pre-programmed PMICs help meet any use case required
  • FemtoClock® NG Universal Translator capable of supporting 10G/40G/100G SONET/SDH and Ethernet networks
  • Added a system synchronizer for IEEE 1588
Image

Xilinx Versal ACAP Power and Timing

Xilinx Versal ACAP Power and Timing
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations