The Xilinx® family of Artix®-7 devices provides the highest performance-per-watt fabric, transceiver line rates, DSP processing, and AMS integration in a cost-optimized FPGA. Featuring the MicroBlaze™ soft processor and 1,066Mb/s DDR3 support, this family is the best value for a variety of cost and power-sensitive applications, including software-defined radios, machine vision cameras, and low-end wireless backhaul. The high current case is for designs >4A, and the low current case is for those <4A.
This winning combination highlights the power devices on the reference board for that Xilinx Artix-7 family and suggested timing solutions from Renesas.
Visit the Artix-7 power solutions page to learn more.
Key Features:
Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.