Overview

Description

Security systems continue to evolve to provide secure access to individuals based on biometric feedback. This solution utilizes a combination of voice and facial recognition to provide authorized entry.

The solution is based on the powerful RZ/G2M MPU platform with 4K2K resolution and H.265 decode features to accelerate voice/face recognition speed. Completing the design are several power devices and precision timing.

System Benefits:

  • Soft error-free MCU with ECC function for all memory interfaces
  • Turnkey solution on hardware with power and timing devices
  • Embedded 3D graphic acceleration for high-speed processing
Image
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations