Overview

Description

The combination of Renesas’ gas sensor, humidity sensor and RL78/G14 microcontroller (MCU), enables users to detect gases in a refrigerator. Odor levels, temperature and humidity values can be monitored through a handy device by using a Bluetooth® module. The RL78/G14 MCU is suitable for industrial applications with high-performance peripheral functions. All the power on the sensor board is provided by the ISL80101A high-performance LDO.

System Benefits:

  • Easily detect gases emitted from spoiling food
  • The ZMOD4450 gas sensor module is a software configurable platform designed for detecting gases associated with food ripening or rotting and is targeted for use in refrigeration air quality (RAQ) applications

Comparison

Applications

Winning Combinations Interactive Diagram

Select a block to discover products for your design

Template 1 Sheet.303 Connector Line.298 JP103 JP103 JP103 USB Plug Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 3.3V 3.3V 3.3V MCU Microcontroller MCU MCU Timers Timers Timers I2C I2C I2C SPI SPI SPI 5V 5V 5V Connector Line.158 I2C I2C I2C Connector Line Connector Line.164 Connector Line.165 Connector Line.166 Temperature & Humidity Sensor Gas Sensor Gas Sensor Gas Sensor Temperature & Humidity Sensor Temperature & Humidity Sensor LDO LDO LDO Temperature Display Sheet.224 Sheet.225 Sheet.226 Sheet.227 Sheet.228 Sheet.229 Sheet.230 Sheet.231 Sheet.232 Sheet.233 Sheet.234 Sheet.235 Sheet.236 Sheet.237 Sheet.238 Sheet.239 Sheet.240 Sheet.241 Sheet.242 Sheet.243 Comfortable Comfortable Sheet.244 29 29 Sheet.245 °C °C Sheet.246 Sheet.247 Sheet.248 Dry Dry Sheet.249 % % Sheet.250 Sheet.251 Very Good Very Good Sheet.252 1.0 1.0 Sheet.253 Air Quality Change AirQualityChange Sheet.254 Sheet.255 Sheet.256 Sheet.257 Sheet.258 Sheet.259 Sheet.260 Sheet.261 Sheet.262 Sheet.263 Sheet.264 Sheet.265 Sheet.266 Sheet.267 Sheet.268 Sheet.269 Sheet.270 Sheet.271 Sheet.272 Sheet.273 Sheet.274 Sheet.275 Sheet.276 Sheet.277 Sheet.278 47.7 47.7 Clock Gen Clock Gen Clock Gen Connector Line.280 Connector Line.282 Connector Line.283 Connector Line.285 Signal Sheet.293 Sheet.294 Sheet.295 Sheet.296 Bluetooth Module Bluetooth Module Bluetooth Module SPI SPI SPI Connector Line.300
Exiting Interactive Block Diagram

Software

Software & Tool Pages

Software title
Software type
Company
Quick-Connect IoT Platform
Quick-Connect IoT platform enables fast prototyping by providing compatible hardware and software building blocks.
Other Hardware Renesas
1 item