This application is a ticket machine used in stores or cafeterias. The user operates keys to purchase a ticket. In addition, it is possible to provide voice guidance with a speaker and detect abnormalities inside the device with a temperature sensor. When updating the firmware for this solution, you can rewrite via the USB port.
A dedicated IC is used to identify coins and bills, which are controlled by the RX651 32-bit MCU.
System Benefits:
Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.