Image
The USB IO-Link Master solution provides an IO-Link connection without needing an industrial gateway. It enables independent testing, calibration, and commissioning of IO-Link devices, without relying on an industrial gateway before deployment. Additionally, provisioning data can be conveniently stored in the onboard Flash memory.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
RAA211412 40V 1A Step-down Regulator
|
Buck Regulators (Integrated FETs) | Buy / Sample |
SLG47115 HVPAK™ Programmable Mixed-Signal Matrix with Two Outputs with Operating Voltage up to 26.4 V and up to 3 A Current per Output
|
HVPAK™ | Buy / Sample |
CCE4510 IO-Link Master Transceiver with Integrated Frame Handler
|
IO-Link Line Drivers | Buy / Sample |
RA4E1 100MHz Arm® Cortex®-M33, Entry-Line with Balanced Low Power Consumption & Optimized Feature Integration
|
RA Arm® Cortex®-M MCUs, MCU / MPU Selection Table | Buy / Sample |
AT25QL128A 128Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support
|
SPI NOR Flash | Buy / Sample |