Overview

Description

Renesas’ Digital IC Burn-in System solution is based on a high-performance RA4 MCU, high-performance power solutions, and power monitoring analog front-end ICs. The RA4 Arm®-based MCU can fully meet your requirements for system control. The ISL8272M and ISL8277M high-performance power modules provide PMBus interfaces to adjust the output voltage of power supplies on tested ICs and the best thermal performance in the market. The ISL28023 power monitoring IC provides feedback for the high precision testing voltage and current. With these solutions from Renesas, customers can make their burn-in system more compact and flexible for different ICs.

System Benefits:

  • RA4M1 integrated capacitive touch sensing unit (CTSU), 12-bit ADC, display, and USB with high performance
  • ISL8272/ISL8277M PMBus compliant power modules provide the best flexibility for different voltage requirements in testing systems
  • The ISL28023 precision power monitoring analog front-end helps to optimize testing system accuracy
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations