Overview

The switch function is core equipment for an industrial Ethernet, as it connects each node with the switch in an industrial network.

Ethernet Switch Block Diagram

Related Products

Industrial Communication IC / Microcontrollers

Semiconductor Device Recommended Products Features
Industrial Communication Controller RZ/N1D RZ/N1D is a scalable and proven Arm®-based microprocessor that can be used in a variety of applications with the Cortex®-A7 dual-core processor and a high-speed, high-capacity memory interface. It is implemented with up to five Ethernet ports and the latest redundancy protocol.
RZ/N1S RZ/N1S houses the Cortex®-A7 and a large amount of built-in RAM in a small package. Since peripheral parts can be reduced, it can be used for small PLC, HMI, etc. In addition, it has a proven R-IN Engine as an accelerator for industrial Ethernet communication.

Analog and Power Devices

Semiconductor Device Recommended Products Features
Power Supply RAA23015x Input voltage range: 7V to 28V, output voltage: 0.8V to 6V
Max. output current: 3A
Auto PFM (light load, high efficiency) mode
RAA23023x Input voltage range: 4.5V to 16V, output voltage: 0.8V to 6V
Max. output current: 3A
Auto PFM (light load, high efficiency) mode
Dual-channel DC/DC