The waterproof shower controller provides touch button controls with an enhanced capacitive touch sensing unit (CTSU2L/CTSU2SL). It can also monitor temperature and humidity with high accuracy and the sensor has an IP67 rated membrane. The gas sensor provides total volatile organic compound (TVOC) and estimated concentration of carbon dioxide (eCO2) levels. The Bluetooth® Low Energy (LE) module is targeted for broad market use and will be certified across regions providing significant savings in development cost and time-to-market.

System Benefits​:

  • New generation high-performance waterproof capacitive touch sensor unit.
  • Bluetooth LE module comes with an integrated antenna and easy to use software making Bluetooth Low Energy development easier than ever before.
  • High-performance gas sensor and relative humidity and temperature sensor bring comfort and safety.
  • AC/DC, LDO and op amp are used for an integrated design.

Target Applications:

  • Smart homes
  • Smart shower/sauna controls
Image
Waterproof Shower Controller

Related Products

Product Description Featured Document Ordering
       
AC/DC Controller      
iW1600 10W AC/DC Digital Controller with <10mW Stand-by Power, Integrated Active Startup Circuit and Fast DLR Product Summary Buy/Sample
       
Bluetooth Low Energy (LE) Module      
DA14531MOD SmartBond TINY™ Module, world’s smallest and lowest power Bluetooth 5.1 SoC Datasheet Buy/Sample
       
Digital Gas Sensor      
ZMOD4410 Indoor Air Quality Sensor Platform Datasheet Buy/Sample
       
Humidity Sensor      
HS3103 Relative Humidity and Temperature Sensor with Membrane Datasheet Buy/Sample
       
Linear Regulator      
ISL9007 High Current LDO with Low IQ and High PSRR Datasheet Buy/Sample
       
Microcontrollers      
RL78/G23 16-bit Microcontroller with Low Power Performance and Enhanced Capacitive Sensing Unit (CTSU2L) Datasheet Buy/Sample
RX140 RXv2 Core 32-bit Microcontroller with Third-Generation Touch IP for Low Power Consumption Datasheet Buy/Sample
       
Operational Amplifier      
ISL28130 Single Micropower, Low Drift, RRIO Operational Amplifier Datasheet Buy/Sample