Interactive Device Interfaces Between Human and Machine; 
Simple Development Environment Enabling Creativity

LCD Displays have been replacing standard 7-segment displays in embedded systems at a tremendous pace. It offers endless possibilities to the interaction between human and devices. Be it displaying simple things such as text, numbers and graphs; it is also now possible to display videos and images on the same display panel.

Even though the LCD display enables more flexibility in the design, it sometimes takes the developer a longer time to come out with the final solution due to more complex processing and control required.

With Renesas display solutions, it is now possible to unleash your creativity in designing the best human-machine interface and implement it in a short time. Check out our demonstration videos to see how a high display performance and advanced functionalities can be achieved with this solution.

Strong Support for Developers


GUI Development Environment

The display on an LCD panel usually consists of a collection of parts, such as buttons. Developers need to create not only a single static display but also transitions on events such as when an icon is touched. Tools that enable developers to develop using a GUI provide strong support for developing complex processes.

Image
GUI Development Environment

Image Color Reduction

When the number of colors in an original image provided by a designer is reduced, image quality often degrades. This tool for the RZ/A1 can reduce image data size while minimizing the effect on image quality. Benefits to the system include more efficient use of resources and improved performance.

Image
Image Color Reduction

RZ/A Software Development Kit

Displaying content on an LCD panel is only one requirement of a system. The board support package (BSP) for the RZ/A Series provides the other functions that are required—such as camera, storage, and network—in a single package.

Image
RZ/A Framework (tentative name)

QE for Display

QE for Display is a tool for the RZ/A, RX651 and RX65N that enables the settings of a connected LCD panel to be adjusted using a graphical interface. Even non-technical users can easily adjust the display using this tool. This tool runs as a plug-in in the e2 studio development environment provided by Renesas.

Image
Easy to settings for LCD panel timing

Partner Development Tools

Partner Logo Partner Name Description Website
Image
"The Electronic Solutions" TES logo
TES Electronic Solutions GmbH

Tool for GUI development environment

https://www.tes-dst.com/

Image
"Web Technology" Webtech logo
Image
imesta logo
Web Technology Corp. Tool for Image Color Reduction http://www.webtech.co.jp/eng/
       

Microcontrollers and Microprocessors with LCD Display Function

Family Product Resolution
(Recommended)
Bit width Blending Hardware
Acceleration
RX RX631 WQVGA
(480x272)
16 -- --
RX63N
RX651 16, 18 or 24 Alpha blending and chroma keying 2D drawing and Image synthesis
RX65N
RZ RZ/A2M SVGA
(800x600)
16, 18 or 24 Alpha blending and chroma keying JPEG, 2D drawing and Image synthesis
RZ/A1H HD
(1280x720)
RZ/A1M
RZ/A1LU WVGA
(800x480)
JPEG and Image synthesis
RZ/A1L Image synthesis
RZ/A1LC WQVGA
(480x272)
RZ/G1H FHD
(1920x1080)

24

Alpha blending Video and 3D drawing
RZ/G1M
RZ/G1N
RZ/G1E HD
(1280x720)
RZ/G1C
RZ/N1D WVGA
(800x480)
18 or 24 -- --
RZ/N1S
SuperH SH7266 VGA
(640x480)
16 Alpha blending and chroma keying Image synthesis
SH7267
SH7268 WVGA
(800x480)
16, 18 or 24 JPEG, 2D drawing and Image synthesis
SH7269

descriptionDocumentation

file_downloadDownloads

printNews & Additional Resources

Type Date Sort ascending
TES Guiliani Page Mar 17, 2020