RL78 8/16-bit microcontrollers (MCUs) greatly improve power efficiency with industry-leading low power consumption at 37.5μA/MHz consumption during normal operation and 0.355μA during clock operation. Built-in features such as a high-precision (±1%) high-speed on-chip oscillator, background operation data flash capable of 1 million rewrites, temperature sensor, and interface ports for multiple power supplies help reduce system costs and size.
Renesas offers the Product Longevity Program (PLP) to help customers select the most appropriate part for applications that require long life cycles.
PLP |
Bit Size |
CPU |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
RTC |
LVD |
DMA |
I/O Ports |
Timer |
ADC |
DAC |
Ethernet |
USB |
UART (#) |
SPI (#) |
I2C (#) |
CAN (ch) |
LIN (#) |
Human Machine Interface |
Pkg. Type |
Temp. Range |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||||||
Microcontrollers for Automotive Low-end Instrument Clusters | N/A | 16 | RL78 | 24, 32, 48, 64, 96, 128, 256, 384, 512 | 8 | 20, 24, 16, 2, 3, 4, 6, 8 | 48, 64, 80, 100, 128 | 2.7 - 5.5 | 24, 32 | Yes | Yes | Yes | 38, 54, 68, 84, 112 | 16-bit x 24-ch | 10-bit x 5-ch, 10-bit x 8-ch, 10-bit x 9-ch, 10-bit x 11-ch | No | 2, 3 | 0 | 1 | 0, 1, 2 | 2 | LCD Segment Count x 27, LCD Segment Count x 39 and more... |
LQFP | -40 to 85°C, -40 to 105°C | 4.936 | ||
Microcontrollers with Low Consumption Current for Automotive Applications | N/A | 16 | RL78 | 8, 16, 24, 32, 48, 64 | 4 | 1, 0.5, 1.5, 2, 3, 4 | 20, 30, 32, 48, 64 | 2.7 - 5.5, 1.8 - 5.5 | 32 | Yes | Yes | Yes | 16, 26, 28, 44, 58 | 16-bit x 8-ch | 10-bit x 4-ch, 10-bit x 8-ch, 10-bit x 10-ch, 10-bit x 12-ch | No | 3, 5 | 0 | 1, 3 | 0 | 1, 2 | HWQFN, LQFP, LSSOP | -40 to 85°C, -40 to 125°C | 2.029 | |||
Microcontrollers with Low Consumption Current for Automotive Applications | N/A | 16 | RL78 | 16, 32, 48, 64, 96, 128 | 4 | 1, 2, 3, 4, 6, 8 | 20, 30, 32, 48, 64, 80 | 2.7 - 5.5 | 24, 32 | Yes | Yes | Yes | 13, 23, 25, 38, 52, 68 | 16-bit x 11-ch, 16-bit x 15-ch | 10-bit x 4-ch, 10-bit x 8-ch, 10-bit x 10-ch, 10-bit x 12-ch and more... |
No | 2, 3 | 2, 3, 4 | 2, 3, 4, 5 | 1 | 1 | HVQFN, LFQFP, LQFP, LSSOP | -40 to 105°C, -40 to 125°C, -40 to 150°C | 2.062 | |||
Microcontrollers with Low Consumption Current for Automotive Applications | N/A | 16 | RL78 | 48, 64, 96, 128, 192, 256 | 4, 8 | 4, 8, 10, 16, 6, 20 | 30, 32, 48, 64, 80, 100 | 2.7 - 5.5 | 24, 32 | Yes | Yes | Yes | 23, 25, 38, 52, 68, 86 | 16-bit x 15-ch, 16-bit x 19-ch | 10-bit x 10-ch, 10-bit x 12-ch, 10-bit x 15-ch, 10-bit x 18-ch and more... |
8-bit x 1-ch | No | 3, 4 | 2, 3, 4 | 3, 4, 5 | 1 | 1, 2 | HVQFN, LQFP, LSSOP | -40 to 105°C, -40 to 125°C, -40 to 150°C | 2.518 | ||
Microcontrollers with Enhanced CAN / LIN / IEBus and Memory Lineup for Automotive Applications | N/A | 16 | RL78 | 128, 192, 256, 384, 512 | 16, 8 | 26, 32, 16, 20, 10 | 48, 64, 80, 100, 144 | 2.7 - 5.5 | 24, 32 | Yes | Yes | Yes | 38, 52, 68, 86, 130 | 16-bit x 19-ch, 16-bit x 27-ch | 10-bit x 18-ch, 10-bit x 20-ch, 10-bit x 25-ch, 10-bit x 31-ch | 8-bit x 1-ch | No | 2, 3 | 3, 4 | 5 | 2 | 2, 3 | HVQFN, LQFP | -40 to 105°C, -40 to 125°C | 3.872 | ||
Next Gen. Actuator and Sensor Microcontroller | N/A | 16 | RL78 | 128 | 8 | 12 | 32, 48, 64, 80 | 2.7 - 5.5 | 40 | Yes | Yes | Yes | 25, 38, 52, 68 | 16-bit x 15-ch | 12-bit x 10-ch, 12-bit x 19-ch, 12-bit x 24-ch, 12-bit x 25-ch | No | No | 0 | HWQFN, LFQFP | -40 to 105°C, -40 to 125°C, -40 to 150°C | |||||||
Next Gen. Actuator and Sensor Microcontroller | N/A | 16 | RL78 | 256 | 16 | 24 | 32, 48, 64, 80, 100 | 2.7 - 5.5 | 40 | Yes | Yes | Yes | 25, 38, 52, 68, 86 | 16-bit x 19-ch | 12-bit x 10-ch, 12-bit x 19-ch, 12-bit x 24-ch, 12-bit x 25-ch and more... |
8-bit x 1-ch | No | 3, 4 | 3, 4 | 4, 5 | 1 | 2 | HWQFN, LFQFP | -40 to 105°C, -40 to 125°C, -40 to 150°C | 6.716 | ||
Low Power, Low Pin Count Microcontrollers for General Purpose Applications | 2033 Dec, 2036 Mar | 8 | RL78 | 1, 2, 4 | 0 | 0.125, 0.25, 0.5 | 10, 16 | 2 - 5.5 | 20 | Yes | No | No | 8, 14 | 12-bit x 1-ch, 16-bit x 2-ch, 16-bit x 4-ch | 10-bit x 4-ch, 10-bit x 7-ch | No | 1 | 0 | 1, 2 | 0 | 0 | LSSOP, SSOP | -40 to 85°C | 0.3939 | |||
Low Power, Low Pin Count Microcontrollers for General Purpose Applications | 2035 Dec | 16 | RL78 | 16 | 2 | 1.5 | 10, 16, 20, 24, 25 | 1.6 - 5.5 | 24 | Yes | Yes | No | 7, 13, 17, 21 | 8-bit x 2-ch, 12-bit x 1-ch, 16-bit x 5-ch | 10-bit x 3-ch, 10-bit x 8-ch, 10-bit x 10-ch, 10-bit x 11-ch | 8-bit x 1-ch, 8-bit x 2-ch | No | 1, 2 | 0 | 0, 2, 5, 6 | 0 | 0, 1 | HWQFN, LSSOP, SSOP, TSSOP, WFLGA | -40 to 85°C, -40 to 105°C | 0.6817 | ||
Compact, Low Power Microcontrollers for General Purpose Applications Ideal for Sub-MCUs | 2033 Dec, 2035 Dec, 2036 Mar | 16 | RL78 | 2, 4, 8, 12, 16 | 2, 0 | 0.5, 0.75, 0.25, 1.5, 1, 2 | 20, 24, 30 | 1.8 - 5.5, 2.4 - 5.5 | 24 | Yes | Yes | No, Yes | 18, 22, 26 | 12-bit x 1-ch, 16-bit x 4-ch, 16-bit x 8-ch | 10-bit x 8-ch, 10-bit x 11-ch | No | 1, 3 | 0 | 1, 3, 4 | 0 | 0 | HWQFN, LSSOP, TSSOP | -40 to 85°C, -40 to 105°C | 0.6514 | |||
Low Power, High Function Microcontrollers for General Purpose Applications | 2027 Dec, 2028 Dec, 2033 Dec, 2034 Dec, 2035 Dec, 2036 Mar | 16 | RL78 | 16, 32, 48, 64, 96, 128, 192, 256, 384, 512 | 0, 4, 8 | 4, 2, 3, 8, 16, 20, 12, 24, 32 | 20, 24, 25, 30, 32, 36, 40, 44, 48, 52, 64, 80, 100, 128 | 1.6 - 5.5, 2.4 - 5.5 | 32 | Yes | Yes | Yes | 16, 20, 21, 26, 28, 32, 36, 40, 44, 48, 58, 74, 92, 120 | 8-bit x 4-ch, 12-bit x 1-ch, 16-bit x 8-ch, 16-bit x 12-ch, 16-bit x 16-ch | 10-bit x 6-ch, 10-bit x 8-ch, 10-bit x 9-ch, 10-bit x 10-ch and more... |
No | 2, 3, 4 | 0 | 2, 3, 4, 5, 6, 7, 10 | 0 | 0, 1 | HWQFN, LFQFP, LQFP, LSSOP, TSSOP, VFBGA, WFLGA | -40 to 85°C, -40 to 105°C | 0.6969 | |||
Low Power, Lower Operating Current Microcontrollers for General Purpose Applications | N/A | 16 | RL78 | 384, 512 | 8 | 24, 32 | 44, 48, 64, 100 | 1.6 - 5.5, 2.4 - 5.5 | 32 | Yes | Yes | Yes | 40, 44, 58, 92 | 12-bit x 1-ch, 12-bit x 1-cht, 16-bit x 8-ch, 16-bit x 12-ch | 10-bit x 10-ch, 10-bit x 12-ch, 10-bit x 20-ch | No | 3 | 0 | 1 | 0 | 1 | LFQFP, LQFP | -40 to 85°C, -40 to 105°C | 2.284 | |||
Low Power, High Function, General Purpose Microcontrollers for Motor Control, Industrial and Metering Applications | 2028 Dec, 2033 Dec, 2034 Dec, 2035 Dec, 2036 Mar | 16 | RL78 | 16, 32, 48, 64, 96, 128, 192, 256, 384, 512 | 8, 4 | 16, 2.5, 4, 5.5, 12, 20, 24, 32, 48 | 30, 32, 36, 40, 44, 48, 52, 64, 80, 100 | 1.6 - 5.5 | 32 | Yes | Yes | No, Yes | 26, 28, 32, 36, 40, 44, 48, 58, 74, 92 | 12-bit x 1-ch, 16-bit x 8-ch, 16-bit x 12-ch | 10-bit x 8-ch, 10-bit x 9-ch, 10-bit x 10-ch, 10-bit x 12-ch and more... |
8-bit x 1-ch, 8-bit x 2-ch | No | 3, 4 | 0 | 4, 5, 6, 7, 10 | 0 | 1 | HWQFN, LQFP, LSSOP, WFLGA | -40 to 85°C, -40 to 105°C | 0.8933 | ||
Compact, Low Pin Count Microcontrollers with Rich Peripheral Functions for General Purpose Applications | 2033 Dec, 2035 Dec | 16 | RL78 | 4, 8 | 1 | 1 | 8, 10, 16, 20 | 2.4 - 5.5 | 16 | No, Yes | Yes | No | 6, 8, 14, 18 | 12-bit x 1-ch, 16-bit x 8-ch | 10-bit/8-bit x 3-ch, 10-bit/8-bit x 4-ch, 10-bit/8-bit x 7-ch and more... |
8-bit x 2-ch, No | No | USB Endpoints x 5, USB Peripheral, USB Ports (ch) x 1 | 1 | 1, 2 | 2, 3 | 0 | LCD Segment Count x 240, LCD Segment Count x 304 and more... |
HWQFN, LSSOP, SSOP, WDFN | -40 to 85°C, -40 to 105°C, -40 to 125°C | 0.4696 | |
Compact, Low Pin Count Microcontrollers with Capacitive Touch Sensor Unit, Ideal for Home Appliances and High-Temperature Environments | 2033 Dec, 2035 Dec | 16 | RL78 | 16, 32 | 1 | 2 | 10, 16, 20, 24, 32 | 2.4 - 5.5 | 16 | Yes | Yes | No | 8, 14, 18, 22, 30 | 12-bit x 1-ch, 16-bit x 8-ch | 10-bit/8-bit x 4-ch, 10-bit/8-bit x 7-ch, 10-bit/8-bit x 11-ch | No | No | 1, 2, 3 | 1, 2, 3 | 2, 3, 4 | 0 | Capacitive Sensing Unit 3ch, Capacitive Sensing Unit 7ch and more... |
HWQFN, LQFP, LSSOP, SSOP | -40 to 85°C, -40 to 105°C, -40 to 125°C | 0.6514 | ||
Low Power, General Purpose Microcontrollers with Built-in High-resolution A/D Converter | 2027 Dec, 2028 Dec, 2034 Dec, 2035 Dec | 16 | RL78 | 16, 32, 48, 64 | 4 | 4, 2, 3 | 25, 32, 48, 64 | 1.6 - 3.6, 2.4 - 3.6 | 32 | Yes | Yes | Yes | 19, 26, 42, 56 | 8-bit x 4-ch, 12-bit x 1-ch, 16-bit x 8-ch | 12-bit x 13-ch, 12-bit x 18-ch, 12-bit x 24-ch, 12-bit x 28-ch | No | 2, 3 | 0 | 3, 4, 6, 7 | 0 | 0, 1 | HWQFN, LQFP, VFBGA, WFLGA | -40 to 85°C, -40 to 105°C | 0.8933 | |||
Compact, Low Power Microcontrollers Supporting USB Communications and Rapid Charging | 2034 Dec, 2035 Dec | 16 | RL78 | 32 | 2 | 5.5 | 32, 48 | 2.4 - 5.5 | 24 | Yes | Yes | Yes | 22, 38 | 12-bit x 1-ch, 16-bit x 4-ch | 10-bit x 8-ch, 10-bit x 9-ch | No | USB Endpoints x 5, USB Host, USB Peripheral and more... |
1 | 0 | 3 | 0 | 0 | HWQFN, LQFP | -40 to 85°C, -40 to 105°C | 1.04 | ||
Bluetooth® Low Energy Microcontrollers for Smart Connectivity | 2026 Mar | 16 | RL78 | 128, 192, 256 | 8 | 12, 16, 20 | 42, 48 | 1.6 - 3.6 | 32 | Yes | Yes | Yes | 24, 32 | 12-bit x 1-ch, 16-bit x 8-ch | 10-bit x 8-ch | No | 2 | 0 | 3 | 0 | 0 | HWQFN, MLZZ0042ZA-A | -25 to 75°C, -40 to 85°C | 2.814 | |||
Multifunctional Microcontrollers with Enhanced Functionality for Sensorless BLDC Motor Control | 2028 Dec, 2034 Dec, 2035 Dec | 16 | RL78 | 32, 64 | 4 | 5.5 | 24, 32, 36, 48, 64 | 1.6 - 5.5, 2.4 - 5.5 | 32 | Yes | Yes | No | 20, 28, 31, 44, 58 | 12-bit x 1-ch, 16-bit x 9-ch | 10-bit x 8-ch, 10-bit x 13-ch, 10-bit x 15-ch, 10-bit x 17-ch | 8-bit x 1-ch, 8-bit x 2-ch | No | 3 | 0 | 4, 6, 7 | 0 | 1 | HWQFN, LFQFP, LQFP, WFLGA | -40 to 85°C, -40 to 105°C | 0.908 | ||
Microcontrollers for Brushless DC Motor with Built-in Comparator | 2033 Dec, 2034 Dec | 16 | RL78 | 8, 16 | 0 | 1.5 | 30, 32, 44 | 2.7 - 5.5 | 24 | Yes | Yes | No | 26, 28, 40 | 12-bit x 1-ch, 16-bit x 7-ch | 10-bit x 8-ch, 10-bit x 12-ch | No | 2 | 0 | 1 | 0 | 0 | LQFP, LSSOP | -40 to 85°C | 0.8348 | |||
Lowest Power Sub-GHz Wireless Communication Microcontrollers | 2034 Dec | 16 | RL78 | 256, 384, 512 | 8 | 48, 24, 32 | 32, 64 | 1.8 - 3.6 | 32 | Yes | Yes | No | 41 | 12-bit x 1-ch, 16-bit x 9-ch | 10-bit x 6-ch | No | 2 | 0 | 2 | 0 | 0 | HVQFN, HVQFN32 | -40 to 85°C | 2.376 | |||
8-bit General-purpose Microcontroller Equipped with Real-time Output Terminals for Motor Drive | N/A | 8 | RL78 | 4, 8 | 0 | 1, 0.5 | 20 | 2 - 5.5 | 20 | Yes | Yes | No | 18 | 12-bit x 1-ch, 16-bit x 4-ch | 10-bit x 8-ch | No | 1 | 0 | 0 | 0 | 0 | TSSOP | -40 to 85°C | 0.5757 | |||
8-bit General-purpose Microcontroller Equipped with Large Current Output Terminals for LED Drive | N/A | 8 | RL78 | 4, 8 | 0 | 1, 0.5 | 20 | 2 - 5.5 | 20 | Yes | Yes | No | 18 | 12-bit x 1-ch, 16-bit x 4-ch | 10-bit x 8-ch | No | 1 | 0 | 0 | 0 | 0 | TSSOP | -40 to 85°C | 0.5757 | |||
Small Pin General-purpose Microcontroller with 12-bit A/D Converter and 10-bit D/A Converter | 2033 Dec, 2035 Dec | 16 | RL78 | 16 | 2 | 1.5 | 24, 32 | 2.7 - 3.6 | 32 | No, Yes | Yes | Yes | 20, 28 | 16-bit x 4-ch | 12-bit x 6-ch, 12-bit x 8-ch | 10-bit x 2-ch | No | 1 | 0 | 0, 1 | 0 | 0 | HWQFN, LQFP | -40 to 85°C | 0.864 | ||
General-Purpose Microcontrollers with Excellent Low-Power Performance and Rich Capacitive Touch Channels | 2037 Dec | 16 | RL78 | 32, 64 | 2 | 4 | 16, 20, 24, 25, 30, 32, 36, 40, 44, 48 | 1.6 - 5.5 | 32 | Yes | Yes | Yes | 12, 16, 20, 21, 26, 28, 32, 36, 40, 44 | 16-bit x 8-ch, 32-bit x 1-ch | 10-bit/8-bit x 3-ch, 10-bit/8-bit x 6-ch, 10-bit/8-bit x 8-ch and more... |
No | No | 1, 2, 3 | 1, 2, 3, 4, 5 | 2, 3, 4, 5, 6 | 0 | Capacitive Sensing Unit 5ch, Capacitive Sensing Unit 9ch and more... |
HWQFN, LFQFP, LQFP, LSSOP, WFLGA | -40 to 85°C, -40 to 105°C | 0.7615 | ||
New Generation RL78 General-Purpose Microcontroller with Further Refined Low-Power Performance and Expanded Peripheral Functions | 2033 Dec, 2034 Dec, 2037 Dec | 16 | RL78 | 96, 128, 192, 256, 384, 512, 768 | 8 | 16, 12, 48, 32, 24, 20 | 30, 32, 36, 40, 44, 48, 52, 64, 80, 100, 128 | 1.6 - 5.5 | 32 | Yes | Yes | Yes | 26, 28, 32, 36, 40, 44, 48, 58, 74, 92, 120 | 16-bit x 8-ch, 16-bit x 12-ch, 16-bit x 16-ch, 32-bit x 1-ch and more... |
12-bit x 8-ch, 12-bit x 9-ch, 12-bit x 10-ch, 12-bit x 12-ch and more... |
8-bit x 2-ch | No | 3, 4 | 3, 4, 5, 6, 8 | 4, 5, 6, 7, 8, 10 | 0 | Capacitive Sensing Unit 2ch, Capacitive Sensing Unit 3ch and more... |
HWQFN, LFQFP, LQFP, LSSOP, WFLGA | -40 to 85°C, -40 to 105°C | 1.274 | ||
New Generation RL78 General-Purpose Microcontrollers with Highest RL78 Processing Performance and Enhanced Analog and Timers | N/A | 16 | RL78 | 64, 128 | 4 | 12 | 20, 24, 25, 30, 32, 40, 44, 48, 52, 64 | 1.6 - 5.5 | 48 | Yes | Yes | No | 16, 20, 21, 26, 28, 36, 40, 44, 48, 58 | 16-bit x 11-ch, 16-bit x 12-ch, 32-bit interval x 1-ch | 12-bit/10-bit/8-bit x 12-ch, 12-bit/10-bit/8-bit x 13-ch and more... |
8-bit/10-bit x 2~3-ch | No | 0 | HWQFN, LFQFP, LQFP, LSSOP, WFLGA | -40 to 85°C, -40 to 105°C, -40 to 125°C | 1.245 | ||||||
Microcontrollers for Sensing Transducers in Healthcare Devices and Optimized for Blood Pressure Monitors | N/A | 16 | RL78 | 64, 96, 128 | 4 | 5.5, 8 | 48, 64, 80 | 2.4 - 5.5, 1.8 - 5.5 | 24 | Yes | Yes | Yes | 29, 36, 53, 63 | 8-bit x 2-ch, 8-bit x 6-ch, 12-bit x 1-ch, 16-bit x 9-ch, 16-bit x 13-ch | 10-bit x 3-ch | 8-bit x 1-ch, 12-bit x 1-ch | No | 3, 4 | 1 | 1 | 0 | 1 | Display Function, LCD Segment Count x 27, LCD Segment Count x 36 | LFQFP, LQFP, TFBGA | -40 to 85°C | 2.291 | |
Microcontrollers that Output High-resolution PWM for Fine Dimming and Toning of Led Lighting | 2031 Mar | 16 | RL78 | 32, 64 | 4 | 2, 4 | 20, 30, 38 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 16, 26, 34 | 12-bit x 1-ch, 16-bit x 11-ch | 10-bit x 6-ch, 10-bit x 11-ch | No | 2, 3 | 0 | 1 | 0 | 1 | LSSOP, SSOP | -40 to 105°C, -40 to 125°C | 1.421 | |||
Low Power Microcontrollers with 24-bit ΔΣ A/D Converter, RTC Backup and High-accuracy Oscillator Ideal for Electricity Meters | 2034 Dec | 16 | RL78 | 64, 128 | 0 | 8, 6 | 80, 100 | 1.9 - 5.5 | 24 | Yes | Yes | No | 53, 69 | 8-bit x 4-ch, 12-bit x 1-ch, 16-bit x 8-ch | 10-bit x 4-ch, 10-bit x 6-ch, 24-bit x 3-ch (Delta-Sigma) and more... |
No | 3 | 1 | 2 | 0 | 1 | LCD Segment Count x 240, LCD Segment Count x 304 | LQFP | -40 to 85°C | 2.347 | ||
Ultra-low Power Microcontrollers for High-end Smart Electricity Meter Market | 2034 Dec | 16 | RL78 | 64, 128, 256, 512 | 2 | 6, 8, 16, 32 | 64, 80, 100 | 1.7 - 5.5, 1.6 - 5.5 | 24, 32 | Yes | Yes | No | 35, 52, 60, 68, 76 | 8-bit x 4-ch, 8-bit x 8-ch, 12-bit Interval Timer x 1-ch and more... |
10-bit x 4-ch, 10-bit x 6-ch, 12-bit x 4-ch, 12-bit x 6-ch and more... |
No | 3, 4 | 0 | 3, 4 | 0 | 1 | LCD Segment Count x 120, LCD Segment Count x 240, LCD Segment Count x 304 | LFQFP, LQFP | -40 to 85°C | 2.319 | ||
Microcontrollers Suitable for Applications such as Detectors and Sensors Requiring Low Power and Analog Integration | 2033 Dec, 2034 Dec, 2035 Dec | 16 | RL78 | 8, 16, 32 | 2 | 3, 2, 0.7 | 20, 24, 30, 32, 48 | 1.6 - 3.6 | 24 | Yes | Yes | No | 14, 18, 24, 26, 42 | 12-bit x 1-ch, 16-bit x 4-ch | 12-bit x 6-ch, 12-bit x 12-ch, 12-bit x 17-ch | No | 1 | 0, 1 | 1, 2 | 0 | 0 | HVQFN, HWQFN, LQFP, LSSOP, TSSOP | -40 to 105°C | 1.318 | |||
High-precision Analog Microcontroller with Configurable AFE | N/A | 16 | RL78 | 32 | 4 | 8 | 32, 36 | 2.4 - 5.5 | 32 | Yes | Yes | No | 10, 14 | 16-bit x 8-ch | 10-bit x 8-ch, 10-bit x 10-ch | 12-bit x 1-ch | No | 2 | 0 | 2 | 0 | 0 | HVQFN, TFBGA | -40 to 105°C, -40 to 125°C | 2.927 | ||
Compact LCD Microcontrollers with Low Power Consumption, Suitable for Small Appliances and Healthcare Devices | 2034 Dec, 2035 Dec, 2036 Mar | 16 | RL78 | 8, 16, 32 | 2 | 1.5, 1 | 32, 44, 48, 52, 64 | 1.6 - 5.5 | 24 | Yes | Yes | Yes | 20, 29, 33, 37, 47 | 12-bit x 1-ch, 16-bit x 8-ch | 10-bit x 4-ch, 10-bit x 7-ch, 10-bit x 9-ch, 10-bit x 10-ch | No | 1 | 0 | 1 | 0 | 1 | LCD Segment Count x 52, LCD Segment Count x 144 and more... |
HWQFN, LFQFP, LQFP | -40 to 85°C, -40 to 105°C | 0.7762 | ||
Standard LCD Microcontrollers with Low Power Consumption, Suitable for LCD Display of Home Appliances or Measurement Devices | 2033 Dec, 2034 Dec, 2036 Mar | 16 | RL78 | 16, 32, 48, 64, 96, 128 | 4 | 8, 4, 2, 1.5, 1, 6 | 64, 80 | 1.6 - 5.5 | 24 | Yes | Yes | Yes | 49, 65 | 12-bit x 1-ch, 16-bit x 8-ch | 10-bit x 9-ch, 10-bit x 12-ch | No | 3, 4 | 2 | 2 | 0 | 1 | LCD Segment Count x 256, LCD Segment Count x 376 | LQFP | -40 to 85°C, -40 to 105°C | 1.128 | ||
Ultra-low Power Microcontrollers with Embedded LCD and Enhanced Analog Peripherals | 2034 Dec | 16 | RL78 | 48, 64, 96, 128 | 8 | 5.5 | 80, 100 | 1.8 - 3.6 | 24 | Yes | Yes | No | 59, 79 | 8-bit x 2-ch, 12-bit x 1-ch, 16-bit x 8-ch | 12-bit x 10-ch, 12-bit x 14-ch | 12-bit x 2-ch | No | 4 | 1 | 5 | 0 | 1 | LCD Segment Count x 224, LCD Segment Count x 328 | LFQFP, LQFP | -40 to 85°C | 2.291 | |
High-function LCD Microcontrollers with USB 2.0/Rapid Charging Support for Sensor Modules and Healthcare Devices | 2028 Dec, 2034 Dec, 2036 Mar | 16 | RL78 | 64, 96, 128, 192, 256 | 8 | 8, 12, 16, 10 | 80, 85, 100 | 1.6 - 3.6 | 24 | Yes | Yes | No | 59, 63, 77, 81 | 16-bit x 8-ch | 12-bit x 9-ch, 12-bit x 13-ch | 8-bit x 2-ch | No | USB Endpoints x 5, USB Peripheral, USB Ports (ch) x 1 | 4 | 4 | 5 | 0 | 1 | LCD Segment Count x 320, LCD Segment Count x 416 | LQFP, VFLGA | -40 to 85°C, -40 to 105°C | 1.711 |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 12.68 MB 日本語 | |
Brochure | PDF 12.02 MB 日本語 | |
Guide | PDF 192 KB | |
Product Change Notice | PDF 633 KB 日本語 | |
Other | PDF 3.19 MB 日本語 , 简体中文 | |
5 items
|
This video will show the steps to operate the secondary device OTA firmware update solution via primary device with the AWS Cloud, tailored for low-end microcontrollers lacking direct internet connectivity.
The evaluation environment uses Renesas' RL78/G22 Fast Prototyping Board and Cloud Kit Based on RX65N (CK-RX65N).