Detecting poor air quality is vital for protecting against harmful exposure. Air quality can be compromised due to Volatile Organic Compounds (VOCs) as well as tiny particulates in the air. This reference design utilizes sensors to detect air quality contaminants and send an alert to the cloud via Wi-Fi.
The HS3001 humidity sensor, ZMOD4410 gas sensor, Synergy S5D9 microcontroller, and high-performance power devices enable users to sense and monitor the environment through a mobile cloud connection.
Utilizing the Renesas AE-Cloud2 kit enables new customers and new applications in the IoT market. A product-level solution helps customers quickly prototype, evaluate and implement their designs. This kit helps break down the barriers to success thanks to the system-level reference design, which includes kit hardware, secure cloud connectivity and control through a dashboard.
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
ISL9301 High Input Voltage Charger With Power Path Management
|
Single-Cell Battery Charging | Buy / Sample |
ISL80505 High Performance 500mA LDO
|
Linear Regulators (LDO) | Buy / Sample |
ISL9113 Low Input Voltage and High Efficiency Synchronous Boost Converter with 1.3A Switch
|
Boost Regulators (Integrated FETs) | Buy / Sample |
S5D9 120 MHz Arm® Cortex®-M4 CPU
|
Renesas Synergy™ Platform MCUs | Buy / Sample |
HS3001 High-Performance Relative Humidity and Temperature Sensor
|
Humidity & Temperature Sensors | Buy / Sample |
ZMOD4410 Firmware Configurable Indoor Air Quality (IAQ) Sensor with Embedded Artificial Intelligence (AI)
|
Metal Oxide Gas Sensors | Buy / Sample |
Software title
|
Software type
|
Company
|
---|---|---|
Quick-Connect IoT Platform Quick-Connect IoT platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Other Hardware | Renesas |
1 item
|