Smart health applications continue to be an expanding market that needs to account for high performance, low power and high integration in various medical solutions. The pulse oximeter is a small electronic device that measures an individual's oxygen saturation level, or the oxygen levels in the blood. It is an important device used to monitor the health of individuals with any type of condition that can affect blood oxygen levels. Renesas’ Smart Oximeter with Mobile App is a turnkey solution that provides a full system reference design, medical level algorithm and mobile connectivity with reference apps. This super-low power solution has the ability to measure accurately even on the most difficult of human subjects.

System Benefits​:

  • Smallest biosensor module: 4.2mm x 2mm x 1.2mm
  • Includes the OB1203 heart rate, blood oxygen concentration, pulse oximetry, proximity, light and color sensor for accurate measurements
  • Open source code for reference design
  • Super-low power Bluetooth® Low Energy (LE) for portable equipment
  • Mobile App is available

Target Applications:

  • Home healthcare
  • Treadmills with added oximeter
  • IoT healthcare
  • Wearable devices (finger mode)
Image
Smart Connected Pulse Oximeter
Image
Legend for Renesas/Dialog System Diagrams

 

Related Products

Product Description Featured Document Ordering
       
Biosensor      
OB1203 Heart Rate, Blood Oxygen Concentration, Pulse Oximetry, Proximity, Light and Color Sensor Datasheet Buy/Sample
       
Buck-Boost Regulator      
ISL9122A Ultra-Low IQ Buck-Boost Regulator with Bypass Datasheet Buy/Sample
       
Connectivity      
DA14531MOD DA14531 SmartBond TINY™ Module, Based on the World’s Smallest and Lowest Power Bluetooth® 5.1 System-on-Chip (Soc), DA14531 SoC Advantages in an Integrated Module Datasheet Buy/Sample

printNews & Additional Resources

Type Date Sort ascending
Quick-Connect IoT External Link Jun 10, 2021