Wireless charging for cell phones is quickly becoming a defacto standard for smartphones. Thanks to this rapid adoption, wireless charging is being embraced in many other applications, such as wearable electronics, household electronics and a myriad of sensor-based IoT applications.

Renesas’s portfolio delivers the industry’s best flexible SoC architecture, efficiency, and hardware/algorithm implementation. The R9A02G011 is a USB power delivery controller that is based on the Universal Serial Bus (USB) Power Delivery Specification Revision 3.0 and USB Type-CTM Cable and Connecter Specification Revision 1.3. This ensures simple compatibility between various products. 

The P9242-G is a highly integrated, magnetic induction, wireless power transmitter that supports up to 15W in compliance with the WPC-1.2.4 specification which is the latest version of the Qi standard and the most widely adopted wireless charging system worldwide. 

Key Features:

  • Transmitter solution featuring the P9242 and RL78/G13 MCU to enable a flexible system compatible with Qi standards
  • P9221 receiver solution and power bank solution with a USB PD connection and system power from bi-directional buck-boost voltage regulators, which provides flexibility when choosing the backup battery
  • The addition of elements such as the ZMOD4410 gas sensor allows for additional safety and environmental monitoring
     

Related Products

Product Description Featured Document Ordering
       
Microcontroller      
RL78/G13 Low power, high integration general-purpose microcontrollers RL78/G13 Hardware User's Manual Select Specific Device
       
Fuel Gauge IC      
RAJ240045 2 to 4 Series Li-ion Battery Manager Datasheet Buy / Sample
       
Wireless Power Transmitter      
P9242 WPC 1.2 Compliant, Wireless Charging Transmitter for 15W Applications Datasheet Buy / Sample
       
Wireless Power Receiver      
P9221 WPC 1.2.2 Compliant, Wireless Charging Receiver for 15W Applications Datasheet Buy / Sample
       
Sensor      
ZMOD4410 Indoor air quality sensor platform Datasheet Buy / Sample
       
USB Power Delivery Controller      
R9A02G011 USB Power Controller Datasheet Select Specific Device
       
Buck-Boost Regulator      
ISL95338 Bi-directional Buck-Boost Voltage Regulator Datasheet Buy / Sample
       

descriptionDocumentation

file_downloadDownloads