Induction Heat (IH) cooking is gaining popularity due to its low power requirements and safety advantages. IH cooking models capable of accommodating all types of metallics are now available and are ideal for the "all electric" home.  These appliances require high-performance MCUs to control the heating process and need advanced controls such as touch displays which are now rapidly becoming the standard, as they are easy to use and easy to clean. 

Key Features:

  • The RX23T is designed for complex inverter control algorithms for IH control and inverter heaters
  • The RX130 solution provides a user interface and high performance touch interface
  • Enables wireless connectivity for smart control systems
     

Related Products

Product Description Featured Document Ordering
       
Microcontroller      
RX130 Cost optimized high performance microcontroller with enhanced touch key function and 5V operation support Datasheet Select Specific Device
RX23T RXv2 core, FPU, DSP, low cost and high performance for control applications Datasheet Select Specific Device
       
LDO      
ISL80505 High performance 500mA LDO Datasheet Buy / Sample
ISL9005A LDO with Low ISUPPLY , High PSRR Datasheet Buy / Sample
       
OP Amp      
READ2302 High drivability and high slew rate, input output full range, CMOS dual operational amplifier Datasheet Buy / Sample
       
Photocoupler      
PS9031 IGBT gate drive photocouplers Datasheet Buy / Sample
       
Sensor      
HS3002 High-Performance Relative Humidity and Temperature Sensor Datasheet Buy / Sample
       

descriptionDocumentation

file_downloadDownloads